JAJSC15C December 2012 – March 2018 DRV2604
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
t(start) | Start-up time | Time from the GO bit or external trigger command to output signal | 0.7 | ms | ||||
Time from EN high to output signal (PWM/Analog Modes) | 1.5 | |||||||
ƒO(PWM) | PWM Output Frequency | 19.5 | 20.5 | 21.5 | kHz |