JAJSC43 December 2015 TPS92691 , TPS92691-Q1
PRODUCTION DATA.
このデバイスは、4.5V~65Vの入力電源電圧範囲で動作するよう設計されています。入力には車載バッテリまたは他のレギュレーション済み電源を使用できます。入力電源がTPS92691/-Q1デバイスから数インチ以上離れている場合は、ノイズやEMIの問題に対処するために、セラミック・バイパス・コンデンサに加えて追加のバルク容量または入力フィルタが必要となることがあります。