JAJSCC3B June 2016 – July 2018 CC1350
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Maximum output power, boost mode | VDDR = 1.95 V
Minimum VDDS for boost mode is 2.1 V |
15 | dBm | |||
Maximum output power | 14 | dBm | ||||
Spurious emissions (excluding harmonics)(1) | 30 MHz to 1 GHz | Transmitting +10 dBm, 433 MHz
Inside ETSI restricted bands |
<–63 | dBm | ||
Transmitting +10 dBm, 433 MHz
Outside ETSI restricted bands |
<–39 | |||||
1 GHz to 12.75 GHz | Transmitting +10 dBm, 433 MHz
Outside ETSI restricted bands, measured in 1-MHz bandwidth (ETSI) |
<–52 | ||||
Transmitting +10 dBm, 433 MHz
Inside ETSI restricted bands, measured in 1-MHz bandwidth (ETSI) |
<–58 |