JAJSCC3B June 2016 – July 2018 CC1350
PRODUCTION DATA.
The Sensor Controller contains circuitry that can be selectively enabled in standby mode. The peripherals in this domain may be controlled by the Sensor Controller Engine, which is a proprietary power-optimized CPU. This CPU can read and monitor sensors or perform other tasks autonomously; thereby significantly reducing power consumption and offloading the main CM3 CPU.
A PC-based development tool called Sensor Controller Studio is used to write, test, and debug code for the Sensor Controller. The tool produces C driver source code, which the System CPU application uses to control and exchange data with the Sensor Controller. Typical use cases may be (but are not limited to) the following:
The peripherals in the Sensor Controller include the following:
The peripherals in the Sensor Controller can also be controlled from the main application processor.
ANALOG CAPABLE | CC13x0 | ||
---|---|---|---|
7 × 7 RGZ
DIO NUMBER |
5 × 5 RHB
DIO NUMBER |
4 × 4 RSM
DIO NUMBER |
|
Y | 30 | 14 | |
Y | 29 | 13 | |
Y | 28 | 12 | |
Y | 27 | 11 | 9 |
Y | 26 | 9 | 8 |
Y | 25 | 10 | 7 |
Y | 24 | 8 | 6 |
Y | 23 | 7 | 5 |
N | 7 | 4 | 2 |
N | 6 | 3 | 1 |
N | 5 | 2 | 0 |
N | 4 | 1 | |
N | 3 | 0 | |
N | 2 | ||
N | 1 | ||
N | 0 |