JAJSCD1B June 2016 – March 2019 TPS63070
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage at VIN | 2.0 | 16 | V | ||
Output Voltage | 2.5 | 9 | V | ||
Effective Inductance | 0.7 | 1.5 | 2.8 | µH | |
Capacitance connected to VIN pin | 4.7 | 10 | µF | ||
Capacitance connected to VAUX pin | 100 | nF | |||
Total capacitance connected to VOUT pin (1) | 15 | 47 | 470 | µF | |
duty cycle in buck mode over recommended operating conditions | 30 | % | |||
duty cycle in buck mode over recommended operating conditions but effective output capacitance Cout,eff ≥ 40uF; effective inductance L,eff = 0.7µH to 1.8uH | 20 | % | |||
Operating junction temperature range, TJ | –40 | 125 | °C |