JAJSCG7 September 2016 LMK04208
PRODUCTION DATA.
PIN | I/O | TYPE | DESCRIPTION | |
---|---|---|---|---|
NO. | NAME | |||
1, 2 | NC | – | – | No Connection. These pins must be left floating. |
3, 4 | CLKout0*, CLKout0 | O | Programmable | Clock output 0. |
5 | NC | – | – | No Connection. These pins must be left floating. |
6 | SYNC | I/O | Programmable | CLKout Synchronization input or programmable status pin. |
7, 8, 9 | NC | – | – | No Connection. These pins must be left floating. |
10 | Vcc1 | PWR | Power supply for VCO LDO. | |
11 | LDObyp1 | ANLG | LDO Bypass, bypassed to ground with 10-µF capacitor. | |
12 | LDObyp2 | ANLG | LDO Bypass, bypassed to ground with a 0.1-µF capacitor. | |
13, 14 | CLKout1, CLKout1* | O | Programmable | Clock output 1. |
15, 16 | NC | – | – | No Connection. These pins must be left floating. |
17 | Vcc2 | PWR | Power supply for clock output 1. | |
18 | Vcc3 | PWR | Power supply for clock output 2. | |
19, 20 | NC | – | – | No Connection. These pins must be left floating. |
21, 22 | CLKout2*, CLKout2 | O | Programmable | Clock output 2. |
23 | GND | PWR | Ground. | |
24 | Vcc4 | PWR | Power supply for digital. | |
25, 26 | CLKin1, CLKin1* | I | ANLG | Reference Clock Input Port 1 for PLL1. AC or DC Coupled. |
FBCLKin, FBCLKin* | Feedback input for external clock feedback input (0-delay mode). AC or DC Coupled. | |||
Fin/Fin* | External VCO input (External VCO mode). AC or DC Coupled. | |||
27 | Status_Holdover | I/O | Programmable | Programmable status pin, default readback output. Programmable to holdover mode indicator. Other options available by programming. |
28, 29 | CLKin0, CLKin0* | I | ANLG | Reference Clock Input Port 0 for PLL1. AC or DC Coupled. |
30 | Vcc5 | PWR | Power supply for clock inputs. | |
31, 32 | NC | – | – | No Connection. These pins must be left floating. |
33 | Status_LD | I/O | Programmable | Programmable status pin, default lock detect for PLL1 and PLL2. Other options available by programming. |
34 | CPout1 | O | ANLG | Charge pump 1 output. |
35 | Vcc6 | PWR | Power supply for PLL1, charge pump 1. | |
36, 37 | OSCin, OSCin* | I | ANLG | Feedback to PLL1, Reference input to PLL2. AC Coupled. |
38 | Vcc7 | PWR | Power supply for OSCin, OSCout, and PLL2 circuitry.(2) | |
39, 40 | OSCout, OSCout* | O | Programmable | Buffered output of OSCin port.(2) |
41 | Vcc8 | PWR | Power supply for PLL2, charge pump 2. | |
42 | CPout2 | O | ANLG | Charge pump 2 output. |
43 | Vcc9 | PWR | Power supply for PLL2. | |
44 | LEuWire | I | CMOS | MICROWIRE Latch Enable Input. |
45 | CLKuWire | I | CMOS | MICROWIRE Clock Input. |
46 | DATAuWire | I | CMOS | MICROWIRE Data Input. |
47 | Vcc10 | PWR | Power supply for clock output 3. | |
48, 49 | CLKout3, CLKout3* | O | Programmable | Clock output 3. |
50, 51 | NC | – | – | No Connection. These pins must be left floating. |
52 | Vcc11 | PWR | Power supply for clock output 4. | |
53, 54 | CLKout4, CLKout4* | O | Programmable | Clock output 4. |
55, 56 | NC | – | – | No Connection. These pins must be left floating. |
57 | Vcc12 | PWR | Power supply for clock output 5. | |
58, 59 | CLKout5, CLKout5* | O | Programmable | Clock output 5. |
60, 61 | NC | – | – | No Connection. These pins must be left floating. |
62 | Status_CLKin0 | I/O | Programmable | NC. Programmable status pin. Default is input for pin control of PLL1 reference clock selection. CLKin0 LOS status and other options available by programming. |
63 | Status_CLKin1 | I/O | Programmable | Programmable status pin. Default is input for pin control of PLL1 reference clock selection. CLKin1 LOS status and other options available by programming. |
64 | Vcc13 | PWR | Power supply for clock output 0. | |
DAP | DAP | – | GND | DIE ATTACH PAD, connect to GND. |