JAJSCL6A November 2016 – January 2022 UCC20520
PRODUCTION DATA
VDDA = VDDB= 12 V, VCCI = 3.3 V, TA = 25°C, No load unless otherwise noted.
No load |
CLOAD = 10 nF |
No load | Input low | No switching |
VDD = 12 V |
CLOAD = 1 nF |
No load |
No load | DIS is high | No switching |