JAJSCO4D November 2016 – December 2023 TPS22976
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN1,2 | Input Voltage | 0.6 | VBIAS | V | |
VBIAS | Bias Voltage | 2.5 | 5.7 | V | |
VON1,2 | ON Pin Voltage | 0 | 5.7 | V | |
VOUT1,2 | Output Voltage | 0 | VIN | V | |
VIH | High-Level Input Voltage, ON | 1.2 | 5.7 | V | |
VIL | Low-Level Input Voltage, ON | 0 | 0.5 | V | |
TA | Ambient Temperature | –40 | 105 | °C |