JAJSCO4D November 2016 – December 2023 TPS22976
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
Power Supplies and Currents | ||||||||
IQ,VBIAS | VBIAS Quiescent Current (TPS22976, TPS22976N, both channels) | IOUT1 = IOUT2 = 0mA, VIN1,2 = VON1,2 = 2.5V | -40°C to 85°C | 15 | 20 | µA | ||
-40°C to 105°C | 20 | µA | ||||||
VBIAS Quiescent Current (TPS22976, TPS22976N, single-channel) | IOUT1 = IOUT2 = 0mA, VON2 = 0V, VIN1,2 = VIN1 = 2.5V | -40°C to 85°C | 14 | 19 | µA | |||
-40°C to 105°C | 19 | µA | ||||||
IQ,VBIAS | VBIAS Quiescent Current (TPS22976A, both channels) | IOUT1 = IOUT2 = 0mA, VIN1,2 = VON1,2 = 2.5V | -40°C to 85°C | 26 | 37 | µA | ||
-40°C to 105°C | 37 | µA | ||||||
VBIAS Quiescent Current (TPS22976A, single-channel) | IOUT1 = IOUT2 = 0mA, VON2 = 0V, VIN1,2 = VIN1 = 2.5V | -40°C to 85°C | 25 | 36 | µA | |||
-40°C to 105°C | 36 | µA | ||||||
ISD,VBIAS | VBIAS Shutdown Current | VON1,2 = 0V, VOUT1,2 = 0V | -40°C to 105°C | 0.58 | 1.1 | µA | ||
ISD,VIN | VIN Shutdown Current (per channel) | VON = 0V, VOUT = 0V | VIN = 2.5V | -40°C to 85°C | 0.005 | 0.8 | µA | |
-40°C to 105°C | 2.1 | µA | ||||||
VIN = 1.8V | -40°C to 85°C | 0.002 | 0.5 | µA | ||||
-40°C to 105°C | 1.4 | µA | ||||||
VIN = 1.05V | -40°C to 85°C | 0.002 | 0.3 | µA | ||||
-40°C to 105°C | 1 | µA | ||||||
VIN = 0.6V | -40°C to 85°C | 0.001 | 0.3 | µA | ||||
-40°C to 105°C | 0.8 | µA | ||||||
ION | ON Pin Leakage Current | VON = 5.5V | -40°C to 105°C | 0.1 | µA | |||
RON | On-Resistance (TPS22976) | IOUT = -200mA | VIN = 2.5V | 25°C | 18 | 23 | mΩ | |
-40°C to 85°C | 28 | mΩ | ||||||
-40°C to 105°C | 30 | mΩ | ||||||
VIN = 1.8V | 25°C | 16 | 23 | mΩ | ||||
-40°C to 85°C | 28 | mΩ | ||||||
-40°C to 105°C | 29 | mΩ | ||||||
VIN = 1.5V | 25°C | 16 | 22 | mΩ | ||||
-40°C to 85°C | 27 | mΩ | ||||||
-40°C to 105°C | 28 | mΩ | ||||||
VIN = 1.2V | 25°C | 16 | 21 | mΩ | ||||
-40°C to 85°C | 26 | mΩ | ||||||
-40°C to 105°C | 28 | mΩ | ||||||
VIN = 1.05V | 25°C | 16 | 21 | mΩ | ||||
-40°C to 85°C | 25 | mΩ | ||||||
-40°C to 105°C | 27 | mΩ | ||||||
VIN = 0.6V | 25°C | 16 | 20 | mΩ | ||||
-40°C to 85°C | 25 | mΩ | ||||||
-40°C to 105°C | 26 | mΩ | ||||||
Resistance Characteristics | ||||||||
RON | On-Resistance (TPS22976A, TPS22976N) | IOUT = -200mA | VIN = 2.5V | 25°C | 18 | 23 | mΩ | |
-40°C to 85°C | 28 | mΩ | ||||||
-40°C to 105°C | 30 | mΩ | ||||||
VIN = 1.8V | 25°C | 16 | 23 | mΩ | ||||
-40°C to 85°C | 28 | mΩ | ||||||
-40°C to 105°C | 29 | mΩ | ||||||
VIN = 1.5V | 25°C | 16 | 22 | mΩ | ||||
-40°C to 85°C | 27 | mΩ | ||||||
-40°C to 105°C | 28 | mΩ | ||||||
VIN = 1.2V | 25°C | 16 | 21 | mΩ | ||||
-40°C to 85°C | 26 | mΩ | ||||||
-40°C to 105°C | 28 | mΩ | ||||||
VIN = 1.05V | 25°C | 16 | 21 | mΩ | ||||
-40°C to 85°C | 25 | mΩ | ||||||
-40°C to 105°C | 27 | mΩ | ||||||
VIN = 0.6V | 25°C | 15 | 20 | mΩ | ||||
-40°C to 85°C | 25 | mΩ | ||||||
-40°C to 105°C | 26 | mΩ | ||||||
VON,HYS | ON Pin Hysteresis | VIN = 2.5V | 25°C | 70 | mV | |||
RPD | Output Pulldown Resistance | VIN = VOUT = 2.5V, VON = 0V | -40°C to 105°C | 250 | 330 | Ω | ||
TSD | Thermal Shutdown | Junction Temperature Rising | - | 160 | °C | |||
TSD,HYS | Thermal Shutdown Hysteresis | Junction Temperature Falling | - | 20 | °C |