JAJSCS0C December 2016 – January 2018 TPS22810
PRODUCTION DATA.
For this design example, use the values listed in Table 4 as the design parameters:
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VIN | 12 V |
Load current | 2 A |
CL | 22 µF |
Desired fall time | 20 ms |
Maximum acceptable inrush current | 400 mA |