JAJSCS2B July 2016 – June 2018 SN65DSI85-Q1
PRODUCTION DATA.
Address 0x1B is shown in Figure 30 and described in Table 19.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | CHA_LVDS_CM_ADJUST | Reserved | CHB_LVDS_CM_ADJUST | ||||
R/W-00 | R/W-00 |
LEGEND: R/W = Read/Write; R = Read only; W = Write only (reads return undetermined values); R/W1C = Read and Write 1 to Clear |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7-6 | Reserved | Reserved | ||
5–4 | CHA_LVDS_CM_ADJUST | R/W | 00 | This field can be used to adjust the common mode output voltage for LVDS channel A.
00: No change to common mode voltage (default) 01: Adjust common mode voltage down 3% 10: Adjust common mode voltage up 3% 11: Adjust common mode voltage up 6% |
3-2 | Reserved | Reserved | ||
1-0 | CHB_LVDS_CM_ADJUST | R/W | 00 | This field can be used to adjust the common mode output voltage for LVDS channel B.
00: No change to common mode voltage (default) 01: Adjust common mode voltage down 3% 10: Adjust common mode voltage up 3% 11: Adjust common mode voltage up 6% |