JAJSCS2B July 2016 – June 2018 SN65DSI85-Q1
PRODUCTION DATA.
Address 0x24 is shown in Figure 35 and described in Table 24.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHA_VERTICAL_DISPLAY_SIZE_LOW | |||||||
R/W-0 |
LEGEND: R/W = Read/Write; R = Read only; W = Write only (reads return undetermined values); R/W1C = Read and Write 1 to Clear |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7-0 | CHA_VERTICAL_DISPLAY_SIZE_LOW | R/W | 0 | TEST PATTERN GENERATION PURPOSE ONLY
This field controls the vertical display size in lines for LVDS Channel A/B test pattern generation. The value in this field is the lower 8 bits of the 12-bit value for the vertical display size. |