JAJSCS2B July 2016 – June 2018 SN65DSI85-Q1
PRODUCTION DATA.
Address 0x37 is shown in Figure 54 and described in Table 43.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHB_VERTICAL_BACK_PORCH | |||||||
R/W-0 |
LEGEND: R/W = Read/Write; R = Read only; W = Write only (reads return undetermined values); R/W1C = Read and Write 1 to Clear |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7-0 | CHB_VERTICAL_BACK_PORCH | R/W | 0 | TEST PATTERN GENERATION PURPOSE ONLY.
This field controls the number of lines between the end of the VSync Pulse and the start of the active video data for Channel B. This field is only applicable when CSR 0x10.6:5 = 10. |