JAJSCV7E august 2016 – november 2020 DS90UB933-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tLHT | CML low-to-high transition time | RL = 100 Ω (Figure 6-3) | 150 | 330 | ps | ||
tHLT | CML high-to-low transition time | RL = 100 Ω (Figure 6-3) | 150 | 330 | ps | ||
tDIS | Data input Setup to PCLK | Serializer data inputs (Figure 6-8) | 2 | ns | |||
tDIH | Data input Hold from PCLK | 2 | ns | ||||
tPLD | Serializer PLL lock time(1)(2) | RL = 100 Ω (Figure 6-9) | 1 | 2 | ms | ||
tSD | Serializer delay(2) | RT = 100 Ω, 10–bit mode Register 0x03h b[0] (TRFB = 1) (Figure 6-10) | 32.5T | 38T | 44T | ||
RT = 100 Ω, 12–bit mode Register 0x03h b[0] (TRFB = 1) (Figure 6-10) | 11.75T | 13T | 15T | ||||
tJIND | Serializer output deterministic jitter (3)(4)(5) | PRBS-7 test pattern, CDR PLL Loop BW = ƒ/15, BER = 1E-10 | DOUT± | 0.17 | UI | ||
tJINR | Serializer output random jitter (3)(4)(5) | PRBS-7 test pattern, CDR PLL Loop BW = ƒ/15, BER = 1E-10 | DOUT± | 0.016 | UI | ||
tJINT | Peak-to-peak serializer output total jitter(3)(5)(6) | PRBS-7 test pattern, CDR PLL Loop BW = ƒ/15, BER = 1E-10 | DOUT± | 0.4 | UI | ||
λSTXBW | Serializer jitter transfer function –3 dB bandwidth | 10–bit mode PCLK = 100 MHz, Default registers | 2.2 | MHz | |||
12–bit mode PCLK = 100 MHz, Default registers | 2.2 | ||||||
δSTX | Serializer jitter Transfer Function (peaking) | 10–bit mode PCLK = 100 MHz, Default registers | 1.06 | dB | |||
12–bit mode PCLK = 100 MHz, Default registers | 1.09 | ||||||
δSTXf | Serializer jitter transfer function (peaking frequency) | 10–bit mode PCLK = 100 MHz, Default registers | 400 | kHz | |||
12–bit mode PCLK = 100 MHz, Default registers | 500 |