JAJSCW4C december 2016 – september 2020 CC2640R2F
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Input voltage range | 0 | VDDS | V | ||
Clock frequency | 32 | kHz | |||
Internal reference voltage, VDDS / 2 | 1.49–1.51 | V | |||
Internal reference voltage, VDDS / 3 | 1.01–1.03 | V | |||
Internal reference voltage, VDDS / 4 | 0.78–0.79 | V | |||
Internal reference voltage, DCOUPL / 1 | 1.25–1.28 | V | |||
Internal reference voltage, DCOUPL / 2 | 0.63–0.65 | V | |||
Internal reference voltage, DCOUPL / 3 | 0.42–0.44 | V | |||
Internal reference voltage, DCOUPL / 4 | 0.33–0.34 | V | |||
Offset | <5 | mV | |||
Hysteresis | <5 | mV | |||
Decision time | Step from –50 mV to 50 mV | <1 | clock-cycle | ||
Current consumption when enabled | 362 | nA |