JAJSCW4C december 2016 – september 2020 CC2640R2F
PRODUCTION DATA
The CC2640R2F supports two external and two internal clock sources.
A 24-MHz crystal is required as the frequency reference for the radio. This signal is doubled internally to create a 48-MHz clock.
The 32-kHz crystal is optional. Bluetooth low energy requires a slow-speed clock with better than
±500 ppm accuracy if the device is to enter any sleep mode while maintaining a connection. The internal
32-kHz RC oscillator can in some use cases be compensated to meet the requirements. The low-speed crystal oscillator is designed for use with a 32-kHz watch-type crystal.
The internal high-speed oscillator (48-MHz) can be used as a clock source for the CPU subsystem.
The internal low-speed oscillator (32.768-kHz) can be used as a reference if the low-power crystal oscillator is not used.
The 32-kHz clock source can be used as external clocking reference through GPIO.