JAJSCW4C december 2016 – september 2020 CC2640R2F
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Ambient temperature | –40 | 85 | °C | ||
Operating supply voltage (VDDS and VDDR), external regulator mode | For operation in 1.8-V systems (VDDS and VDDR pins connected on PCB, internal DC/DC cannot be used) |
1.7 | 1.95 | V | |
Operating supply voltage VDDS | For operation in battery-powered and 3.3-V systems (internal DC/DC can be used to minimize power consumption) |
1.8 | 3.8 | V | |
Operating supply voltages VDDS2 and VDDS3 | VDDS < 2.7 V | 1.8 | 3.8 | V | |
Operating supply voltages VDDS2 and VDDS3 | VDDS ≥ 2.7 V | 1.9 | 3.8 | V |