JAJSCW4C december 2016 – september 2020 CC2640R2F
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
Rising supply-voltage slew rate | 0 | 100 | mV/µs | |||
Falling supply-voltage slew rate | 0 | 20 | mV/µs | |||
Falling supply-voltage slew rate, with low-power flash settings(1) | 3 | mV/µs | ||||
Positive temperature gradient in standby(2) | No limitation for negative temperature gradient, or outside standby mode | 5 | °C/s | |||
CONTROL INPUT AC CHARACTERISTICS(3) | ||||||
RESET_N low duration | 1 | µs |