JAJSCX6B January 2017 – July 2019 LMK04610
PRODUCTION DATA.
OUTCH_SYSREF_PLSCNT is a 5-bit register that can be programmed to the required number of pulses.
When GLOBAL_SYSREF is programmed to 1, fixed number of pulses are defined by OUTCH_SYSREF_PLSCNT are generated at the output channels which are enabled for SYSREF. The GLOBAL_SYSREF bit is cleared automatically after fulfilling the SYSREF request.