JAJSCX6B January 2017 – July 2019 LMK04610
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOH | High-level output voltage
(STATUSX, SYNC) |
IOH = –500 µA
1.8-V mode |
1.2 | 1.9 | V | ||
VOL | Low-level output voltage
(STATUSX, SYNC) |
IOL = 500 µA
1.8-V mode |
0 | 0.6 | V | ||
VOH | High-level output voltage
(SDIO) |
IOH = –500 µA during SPI read
1.8-V mode |
1.2 | 1.9 | V | ||
VOL | Low-level output voltage
(SDIO) |
IOL = 500 µA during SPI read
1.8-V mode |
0 | 0.6 | V | ||
VIH | High-level input voltage
(CLKin_SEL, STATUSX, SYNC, RESETN, SCK, SDIO, SCS*) |
1.3 | 1.9 | V | |||
VIL | Low-level input voltage
(CLKin_SEL, STATUSX, SYNC, RESETN, SCK, SDIO, SCS*) |
0 | 0.45 | V | |||
VMID | Mid-level input voltage
(CLKin_SEL, SYNC) |
0.8 | 1.0 | V | |||
IIH | High-level input current
VIH = 1.8 V (CLKin_SEL, RESETN) |
Internal pullup | –10 | 10 | µA | ||
Internal pulldown | 10 | 60 | |||||
IIL | Low-level input current
VIL = 0 V (CLKin_SEL, RESETN) |
Internal pullup | –60 | –10 | µA | ||
Internal pulldown | –10 | 10 | |||||
IIH | High-level input current (SCK, SDIO, SCS*, SYNC) | VIH = VDD_IO | –10 | 10 | µA | ||
IIL | Low-level input current (SCK, SDIO, SCS*, SYNC) | VIL = 0 | –10 | 10 | µA | ||
tLOW | RESETN pin held low for device reset | 25 | ns |