10.6.2.4 CHIP_TYPE
The CHIP_TYPE Register defines the nature of this device. Return to Register Map.
Table 28. Register – 0x03
BIT NO. |
FIELD |
TYPE |
RESET |
DESCRIPTION |
[7:6] |
DEVID[1:0] |
R |
0x0 |
Device Identification. Indicates the device partname
DEVID - Device
0 - LMK04616
1 - LMK04610 |
[5:4] |
RSRVD |
- |
- |
Reserved. |
[3:0] |
CHIPTYPE[3:0] |
R |
0x6 |
Chip Type. Indicates that this is a PLL Device. |