JAJSCX6B January 2017 – July 2019 LMK04610
PRODUCTION DATA.
The PLL2_AC_CTRL Register provides control of PLL2 Amplitude Calibration features. Return to Register Map.
BIT NO. | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
[7:6] | RSRVD | - | - | Reserved. |
[5] | PLL2_AC_CAL_EN | RW | 1 | PLL2 Amplitude Calibration Enable. |
[4] | PLL2_PD_AC | RW | 1 | VCO Peak detector Power down. 1=off, 0=enabled. |
[3:2] | PLL2_IDACSET_RECAL[1:0] | RW | 0x1 | PLL2 IDAC Re-Calibration Setting. When the difference between consecutive IDACSET values is greater than PLL2_IDACSET_RECAL the amplitude calibration is restarted. |
[1] | PLL2_AC_REQ | RWSC | 0 | PLL2 Amplitude Calibration Request. |
[0] | PLL2_FAST_ACAL | RW | 0 | PLL2 Fast Amplitude Calibration Enable. |