10.6.2.121 PLL2_LD_WNDW_SIZE_INITIAL
The PLL2_LD_WNDW_SIZE_INITIAL Register sets the PLL2 Window Comparator Initial Setting. Return to Register Map.
Table 145. Register – 0x86
BIT NO. |
FIELD |
TYPE |
RESET |
DESCRIPTION |
[7:0] |
PLL2_LD_WNDW_SIZE_INITIAL[7:0] |
RW |
0x7F |
PLL2 Window Comparator Size Initial Setting. Window comparator size prior to PLL2 AC Calibration and initial lock. Always set to 0.
0: 1 ns.
1 to 255: Reserved |