JAJSCX6B January 2017 – July 2019 LMK04610
PRODUCTION DATA.
This chapter describes the additional functions that are available on SYNC pin only.
FUNCTION | INPUT/OUTPUT | DESCRIPTION |
---|---|---|
OSCout Div Control | Input | Sampled Pin Logic state at power up configures default OSCout divider setting.
Low level = divide by 1 Mid level = divide by 2 High level = divide by 4 |
SYNC | Input | SYNC_PIN_FUNC=0 → SYNC output channels. See SYNC
SYNC_PIN_FUNC=1 → Sysref Request SYNC_PIN_FUNC=2 → Reset PLL1 N-/R-Dividers SYNC_PIN_FUNC=3 → Reserved |