JAJSCX6B January 2017 – July 2019 LMK04610
PRODUCTION DATA.
PLL2 also has programmable on-chip 3rd order loop filter in the proportional path to create additional pole for better noise cutting, as shown in Figure 39. The resistor and capacitor value can be programmed as shown in Table 18.
PARAMETER | DESCRIPTION | |
---|---|---|
R3 | PLL2_EN_FILTER=1 → Enables resistor
PLL2_RFILT=0 → 9.2 kΩ PLL2_RFILT=1 → 4.7 kΩ |
|
C3 | PLL2_CFILT<5:0> | 00000 → 0 pF
00001 → 4 pF .. 11111 →124 pF |