JAJSCX6B January 2017 – July 2019 LMK04610
PRODUCTION DATA.
Rail detection allows to set upper and lower boundaries for the tuning voltage.
Once the boundaries are touched, the device enters holdover mode if this feature is enabled. The boundaries get compared against the current 6-bit value of the PLL1 storage cells array, PLL1_STORAGE_CELL. It can be determined whether the boundaries are absolute or relative boundaries.
Enter holdover if CTRL_VCXO represented as PLL1_STORAGE_CELL crosses a programmable high or low limit of CTRL_VCXO.
CTRL_VCXO_HIGH/LOW_RAIL granularity is 82.5 mV.