JAJSCZ3A March 2017 – February 2018 LM25141-Q1
PRODUCTION DATA.
The LM25141-Q1 has an enable input EN for start-up and shutdown control of the output. The EN pin can be connected to a voltage as high as 47 V. If the enable input is greater than 2.0 V the output is enabled. If the enable pin is pulled below 0.8 V, the output is in shutdown, and the LM25141-Q1 is switched to a low IQ shutdown mode, with a 10-µA typical current drawn from the VIN pin. TI does not recommend leaving the EN pin left floating.