JAJSD07C September 2016 – December 2022 DS90UB934-Q1
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
I2C SERIAL CONTROL BUS (Figure 4-4) | |||||
fSCL | SCL Clock Frequency | Standard-mode | >0 | 100 | kHz |
Fast-mode | >0 | 400 | |||
Fast-mode Plus | >0 | 1000 | |||
tLOW | SCL Low Period | Standard-mode | 4.7 | µs | |
Fast-mode | 1.3 | ||||
Fast-mode Plus | 0.5 | ||||
tHIGH | SCL High Period | Standard-mode | 4 | µs | |
Fast-mode | 0.6 | ||||
Fast-mode Plus | 0.26 | ||||
tHD;STA | Hold time for a start or a repeated start condition | Standard-mode | 4 | µs | |
Fast-mode | 0.6 | ||||
Fast-mode Plus | 0.26 | ||||
tSU;STA | Set Up time for a start or a repeated start condition | Standard-mode | 4.7 | µs | |
Fast-mode | 0.6 | ||||
Fast-mode Plus | 0.26 | ||||
tHD;DAT | Data Hold Time | Standard-mode | 0 | µs | |
Fast-mode | 0 | ||||
Fast-mode Plus | 0 | ||||
tSU;DAT | Data Set Up Time | Standard-mode | 250 | ns | |
Fast-mode | 100 | ||||
Fast-mode Plus | 50 | ||||
tSU;STO | Set Up Time for STOP Condition | Standard-mode | 4 | µs | |
Fast-mode | 0.6 | ||||
Fast-mode Plus | 0.26 | ||||
tBUF | Bus Free Time Between STOP and START | Standard-mode | 4.7 | µs | |
Fast-mode | 1.3 | ||||
Fast-mode Plus | 0.5 | ||||
tr | SCL and SDA Rise Time | Standard-mode | 1000 | ns | |
Fast-mode | 300 | ||||
Fast-mode Plus | 120 | ||||
tf | SCL and SDA Fall Time | Standard-mode | 300 | ns | |
Fast-mode | 300 | ||||
Fast-mode Plus | 120 | ||||
Cb | Capacitive Load for Each Bus Line(1) | Standard-mode | 400 | pF | |
Fast-mode | 400 | ||||
Fast-mode Plus | 550 | ||||
tSP | Input Filter(1) | Fast-mode | 50 | ns | |
Fast-mode Plus | 50 |