JAJSD07C September 2016 – December 2022 DS90UB934-Q1
PRODUCTION DATA
The LVCMOS outputs are controlled via the OEN and OSS_SEL pins or via register override of these values. Register override is controlled by bits in the General Configuration register (0x02).
INPUTS | OUTPUTS | ||||||
---|---|---|---|---|---|---|---|
SERIAL INPUTS | PDB | OEN | OSS_SEL | LOCK | PASS | DATA | PCLK |
X | 0 | X | X | Z | Z | Z | Z |
X | 1 | 0 | 0 | L | L | L | L |
X | 1 | 0 | 1 | Z | Z | Z | Z |
static | 1 | 1 | 0 | L | L | L | L |
static | 1 | 1 | 1 | L | previous state | L | L |
active | 1 | 1 | 0 | H | L | L | L |
active | 1 | 1 | 1 | H | valid | valid | valid |