JAJSD10B March 2017 – July 2018 LP8863-Q1
PRODUCTION DATA.
Recommended voltage rating for output capacitors is 50% higher than maximum output voltage level — 100-V voltage rating is recommended. Capacitance value determines voltage ripple and boost stability. The DC-bias effect can reduce the effective capacitance significantly, by up to 80%, a consideration for capacitance value selection. Effective capacitance must be at least 50 µF for full load/maximum conversion ratio applications and must be used to achieve good phase and gain margin levels. TI recommends using two 33-µF Al-polymer electrolytic capacitors and two 10-µF ceramic capacitors in parallel to reduce ripple, increase stability, and reduce ESR effect.