JAJSD10B March 2017 – July 2018 LP8863-Q1
PRODUCTION DATA.
A high-power resistor can be used for sensing the boost input current. Overcurrent condition is detected when the voltage across RISENSE reaches 220 mV. Typical 20 mΩ sense resistor is used to set 11-A input current limit. Sense resistor value can be increased to lower overcurrent limit for application as needed. Power rating can be calculated from the input current and resistance value.