JAJSD10B March 2017 – July 2018 LP8863-Q1
PRODUCTION DATA.
LP8863-Q1 | LP8860-Q1 | LP8862-Q1 | LP8861-Q1 | TPS61193-Q1 | TPS61194-Q1 | TPS61196-Q1 | |
VIN range | 3 V to 48 V | 3 V to 48 V | 4.5 V to 45 V | 4.5 V to 45 V | 4.5 V to 45 V | 4.5 V to 45 V | 8 V to 30 V |
Number of LED channels | 6 | 4 | 2 | 4 | 3 | 4 | 6 |
LED current / channel | 150 mA | 150 mA | 160 mA | 100 mA | 100 mA | 100 mA | 200 mA |
I2C/SPI support | Yes | Yes | No | No | No | No | No |
SEPIC support | Yes | No | Yes | Yes | Yes | Yes | No |