JAJSD10B March 2017 – July 2018 LP8863-Q1
PRODUCTION DATA.
If during LP8863-Q1 device operation VDD falls below VDDUVLO falling level, boost, PL FET, and LED outputs are turned off, and the device enters STANDBY mode. The VDDUVLO_STATUS fault bit is set, and the INT pin is triggered. The LP8863-Q1 recovers automatically to ACTIVE mode when VDD rises above VDDUVLO rising threshold.
If VDD falls below VPOR the LP8863-Q1 device enters SHUTDOWN mode.