JAJSD10B March 2017 – July 2018 LP8863-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage on pins | V_SENSE_P, VSENSE_N, SD, LED0 to LED5, FB, DISCHARGE | -0.3 | 50 | V |
VDD, EN, ISNS | -0.3 | 5.5 | ||
Voltage on pins | VDDIO, SCLK_SCL, SDI_SDA, SDO_PWM, SS_ADDRSEL, INT, IFSEL, BST_FSET, PWM_FSET, ISET | -0.3 | 3.6 | V |
C1P, C1N, CPUMP(2), GD | -0.3 | 12 | ||
VLDO | -0.3 | 2 | ||
Thermal | Continuous power dissipation | Internally limited | Internally limited | |
Ambient temperature | -40 | 125 | °C | |
Junction temperature | -40 | 150 | °C | |
Maximum lead temperature (soldering) | 260 | °C | ||
Storage temperature, Tstg | -65 | 150 | °C |