JAJSD15B March 2017 – March 2018 LM5113-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tLPHL | LO turnoff propagation delay | LI falling to LOL falling | TJ = 25°C | 26.5 | ns | ||
TJ = –40°C to 125°C | 45 | ||||||
tLPLH | LO turnon propagation delay | LI rising to LOH rising | TJ = 25°C | 28.0 | ns | ||
TJ = –40°C to 125°C | 45 | ||||||
tHPHL | HO turnoff propagation delay | HI falling to HOL falling | TJ = 25°C | 26.5 | ns | ||
TJ = –40°C to 125°C | 45 | ||||||
tHPLH | HO turnon propagation delay | HI rising to HOH rising | TJ = 25°C | 28 | ns | ||
TJ = –40°C to 125°C | 45.0 | ||||||
tMON | Delay matching
LO on and HO off |
TJ = 25°C | 1.5 | ns | |||
TJ = –40°C to 125°C | 8 | ||||||
tMOFF | Delay matching
LO off and HO on |
TJ = 25°C | 1.5 | ns | |||
TJ = –40°C to 125°C | 8 | ||||||
tHRC | HO rise time (0.5 V – 4.5 V) | CL = 1000 pF | 7 | ns | |||
tLRC | LO rise time (0.5 V – 4.5 V) | CL = 1000 pF | 7 | ns | |||
tHFC | HO fall time (0.5 V – 4.5 V) | CL = 1000 pF | 3.5 | ns | |||
tLFC | LO fall time (0.5 V – 4.5 V) | CL = 1000 pF | 3.5 | ns | |||
tPW | Minimum input pulse width
that changes the output |
10 | ns | ||||
tBS | Bootstrap diode
reverse recovery time |
IF = 100 mA, IR = 100 mA | 40 | ns |