JAJSD90D June 2017 – August 2021 LM5176
PRODUCTION DATA
PGOOD is an open-drain output that is pulled low when the voltage at the FB pin is outside -9%/+10% of the nominal VREF. The PGOOD internal N-Channel MOSFET pulldown strength is typically 4.2 mA. This pin can be connected to a voltage supply of up to 8 V through a pullup resistor.