JAJSDA4H February 2013 – June 2017 LM5122
PRODUCTION DATA.
LM5122では、入力電源電圧が目標出力電圧と等しい、またはより高い場合に、ハイサイド同期整流スイッチで100%デューティ・サイクルの動作が可能です。内部の200μA BSTチャージ・ポンプは、電力段スイッチングなしにハイサイドNチャネルMOSFETスイッチをオンに維持するため十分な、ハイサイド・ドライバ電源電圧を保持します。内部のBSTチャージ・ポンプは、UVLOピンの電圧が1.2Vより高く、VCC電圧がVCC UVスレッショルドを超えているときに有効になります。BSTチャージ・ポンプは、SW電圧が9Vより高いとき、BSTからSWへ最低5.3Vの電圧を生成します。これには、正しいバイパス動作のため最低9Vの昇圧出力電圧が必要です。ブート・ダイオードのリーク電流は、低温と高温の両方で十分なドライバの電源電圧を維持するため、常にBSTチャージ・ポンプのソース電流より小さいことが必要です。バイパス動作が必要なとき、PWM構成は強制PWMモードにすることをお勧めします。