JAJSDA4H February 2013 – June 2017 LM5122
PRODUCTION DATA.
目的のスタートアップ電圧とヒステリシスは、分圧抵抗RUV2およびRUV1により設定されます。UVLOシャットダウン電圧は、ローサイドNチャネルMOSFETスイッチを完全にエンハンスできるよう、十分に高くします。この設計の場合、スタートアップ電圧は、VIN (MIN)よりも0.3V低い8.7Vに設定されています。VHYSは0.5Vに設定されています。これにより、VIN (SHUTDOWN)は8.2Vになります。RUV2とRUV1の値は次のように計算されます。
RUV2には標準値49.9kΩが選択されます。RUV1には標準値8.06kΩが選択されます。