JAJSDA4H February 2013 – June 2017 LM5122
PRODUCTION DATA.
VINピンのR-Cフィルタ(RVIN、CVIN)はオプションです。CINコンデンサが高品質のセラミック・コンデンサで、物理的にデバイスの近くに配置されている場合には必要ありません。このフィルタは、VINピンに注入される高周波のスイッチング・ノイズにより引き起こされるフォルトを防止するため役立ちます。この例では、0.47μFのセラミック・コンデンサが使用されています。3ΩのRVINと、0.47µFのCVINが一般に推奨されます。入力電圧が8Vより低い、または必要なデューティ・サイクルが最大デューティ・サイクル制限に近い場合は、2.2µ~4.7µFのCVINによる、より大きなフィルタをお勧めします。