JAJSDA5B November 2017 – November 2020 LM5145
PRODUCTION DATA
VVIN = 48 V, RRT = 25 kΩ, SYNCIN tied to VCC, EN/UVLO tied to VIN (unless otherwise noted).
VOUT = 5 V | VSYNCIN = VVCC | FSW = 230 kHz |
See Figure 9-5 | RRT = 43.2 kΩ |
VSW = 0 V | VEN/UVLO = 1 V |
VSW = 0 V | HO, LO Open |
VSW = 0 V |
VSS/TRK = 0 V |
VIN = 12 V |
VOUT = 5 V | VSYNCIN = 0 V | FSW = 230 kHz |
See Figure 9-5 | RRT = 43.2 kΩ |
VSW = 0 V | VEN/UVLO = 0 V |
VSW = 0 V | VEN/UVLO = VVIN | VSS/TRK = 0 V |
VSW = 0 V | VVCC = VBST = VILIM | VFB = 0 V |
VSW = 0 V |
VIN = 6 V |