JAJSDA5B November 2017 – November 2020 LM5145
PRODUCTION DATA
The intended input, output, and performance-related parameters pertinent to this design example are shown in Table 9-5.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage range (steady state) | 7 V to 72 V |
Input transient voltage (peak) | 80 V |
Output voltage and current | 5 V, 20 A |
Input voltage UVLO thresholds | 6.5 V on, 6 V off |
Switching frequency (SYNC in) | 230 kHz |
Output voltage regulation | ±0.5% |
Load transient peak voltage deviation | < 100 mV |