JAJSDA5B November 2017 – November 2020 LM5145
PRODUCTION DATA
The reference voltage at the FB pin is set at 0.8 V with a feedback system accuracy over the full junction temperature range of ±1%. Junction temperature range for the device is –40°C to +125°C. While dependent on switching frequency and load current levels, the LM5145 is generally capable of providing output voltages in the range of 0.8 V to a maximum of 60 V or slightly less than VIN, whichever is lower. The DC output voltage setpoint during normal operation is set by the feedback resistor network, RFB1 and RFB2, connected to the output.