JAJSDF7A January 2017 – May 2017 LMK61E0M
PRODUCTION DATA.
The 9-bit output integer divider value is set by the OUTDIV_BY1 and OUTDIV_BY0 registers.
BIT NO. | FIELD | TYPE | RESET | EEPROM | DESCRIPTION |
---|---|---|---|---|---|
[7:0] | OUT_DIV[7:0] | RW | 0x20 | Y | Channel's Output Divider Byte 0 (Bits 7-0). To change the output divider, R23 needs to be programmed first and then R22. This is necessary for the CMOS divider to load the correct divide value. |