JAJSDF7A January 2017 – May 2017 LMK61E0M
PRODUCTION DATA.
The NVMUNLK register provides a rudimentary level of protection to prevent inadvertent programming of the on-chip EEPROM.
BIT NO. | FIELD | TYPE | RESET | EEPROM | DESCRIPTION |
---|---|---|---|---|---|
[7:0] | NVMUNLK[7:0] | RW | 0x00 | N | EEPROM Prog Unlock. The NVMUNLK register must be written immediately prior to setting the NVMPROG bit of register NVMCTL, otherwise the Erase/Program cycle will not be triggered. NVMUNLK must be written with a value of 0xBE. |