JAJSDJ0C February 2013 – September 2021 TAS2505
PRODUCTION DATA
PARAMETER | IOVDD = 1.8V | IOVDD = 3.3 V | UNIT | |||
---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | |||
tH(BCLK) | BCLK high period | 35 | 35 | ns | ||
tL(BCLK) | BCLK low period | 35 | 35 | ns | ||
ts(WS) | WCLK setup | 8 | 8 | ns | ||
th(WS) | WCLK hold | 8 | 8 | ns | ||
ts(DI) | DIN setup | 8 | 8 | ns | ||
th(DI) | DIN hold | 8 | 8 | ns | ||
tr | Rise time | 4 | 4 | ns | ||
tf | Fall time | 4 | 4 | ns |