JAJSDJ0C February 2013 – September 2021 TAS2505
PRODUCTION DATA
Table 7-1 shows the possible allocation of pins for specific functions. The PLL input, for example, can be programmed to be any of 4 pins (MCLK, BCLK, DIN, GPIO).
1 | 2 | 3 | 4 | 5 | 6 | 7 | ||
---|---|---|---|---|---|---|---|---|
PIN FUNCTION | MCLK | BCLK | WCLK | DIN | GPIO /DOUT | SCLK | MISO | |
A | PLL Input | S(2) | S(3) | E | S(4) | |||
B | Codec Clock Input | S(2),D(5) | S(3) | S(4) | ||||
C | I2S BCLK input | S(3),D | ||||||
D | I2S BCLK output | E(1) | ||||||
E | I2S WCLK input | E, D | ||||||
F | I2S WCLK output | E | ||||||
G | I2S DIN | E, D | ||||||
I | General-Purpose Output I | E | ||||||
I | General-Purpose Output II | E | ||||||
J | General-Purpose Input I | E | ||||||
J | General-Purpose Input II | E | ||||||
J | General-Purpose Input III | E | ||||||
K | INT1 output | E | E | |||||
L | INT2 output | E | E | |||||
M | Secondary I2S BCLK input | E | E | |||||
N | Secondary I2S WCLK input | E | E | |||||
O | Secondary I2S DIN | E | E | |||||
P | Secondary I2S BCLK OUT | E | E | |||||
Q | Secondary I2S WCLK OUT | E | E | |||||
R | Secondary I2S DOUT | E | ||||||
S | Aux Clock Output | E | E |