JAJSDL1D June 2015 – June 2018 LMT01
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
ACCURACY | ||||||||
Temperature accuracy (1)(2) | VP – VN of 2.15 V to 5.5 V | 150°C | –0.625 | 0.625 | °C | |||
125°C | -0.625 | 0.625 | °C | |||||
120°C | –0.625 | 0.625 | °C | |||||
110°C | –0.5625 | 0.5625 | °C | |||||
100°C | –0.5625 | 0.5625 | °C | |||||
90°C | –0.5 | 0.5 | °C | |||||
25°C | –0.5 | ±0.125 | 0.5 | °C | ||||
–20°C | –0.5 | 0.5 | °C | |||||
–30°C | –0.5625 | 0.5625 | °C | |||||
–40°C | –0.625 | 0.625 | °C | |||||
Temperature accuracy (1)(2) | VP – VN of 2.15 V to 5.5 V | –50°C | –0.6875 | ±0.4 | 0.6875 | °C | ||
PULSE COUNT TRANSFER FUNCTION | ||||||||
Number of pulses at 0°C | 800 | 808 | 816 | |||||
Output pulse range | 15 | 3228 | ||||||
Theoretical max (exceeds device rating) | 1 | 4095 | ||||||
Resolution of one pulse | 0.0625 | °C | ||||||
OUTPUT CURRENT | ||||||||
IOL | Output current variation | Low level | 28 | 34 | 40 | µA | ||
IOH | High level | 112.5 | 125 | 143 | µA | |||
High-to-Low level output current ratio | 3.1 | 3.7 | 4.5 | |||||
POWER SUPPLY | ||||||||
Accuracy sensitivity to change in VP – VN | 2.15 V ≤ VP – VN ≤ 5. 0 V(3) | 40 | 133 | m°C/V | ||||
Leakage Current VP – VN | VDD ≤ 0.4 V | 0.002 | 3.5 | µA | ||||
THERMAL RESPONSE | ||||||||
Stirred oil thermal response time to 63% of final value (package only) | DQX (WSON) | 0.4 | s | |||||
LPG (TO-92) | 0.8 | |||||||
Still air thermal response time to 63% of final value (package only) | DQX (WSON) | 9.4 | s | |||||
LPG (TO-92) | 28 |