3 概要
TPS61194-Q1は車載用の高効率、低EMIの使いやすいLEDドライバで、DC/DCコンバータが内蔵されています。DC/DCコンバータは、昇圧とSEPICの両方のモードでの動作をサポートします。このデバイスには4つの高精度電流シンクが搭載されており、これらを結合すると大電流の能力を実現できます。
このDC/DCコンバータには、LED電流シンクのヘッドルーム電圧に基づく適応型出力電圧制御があります。この機能により、あらゆる状況で十分な最低レベルに電圧を調整し、消費電力を最小化できます。EMI低減のため、DC/DCはスイッチング周波数の拡散スペクトラムと、専用ピンによる外部同期をサポートします。TPS61194-Q1は周波数を広い範囲に変更可能なため、AMラジオ帯域の妨害を回避できます。
TPS61194-Q1の入力電圧範囲は4.5V~40Vで、車載用のスタート/ストップおよび負荷ダンプ条件をサポートできます。TPS61194-Q1には、広範なフォルト検出機能が組み込まれています。
型番 |
パッケージ |
本体サイズ(公称) |
TPS61194-Q1 |
HTSSOP (20) |
6.50mm×4.40mm |
- 提供されているすべてのパッケージについては、巻末の注文情報を参照してください。
4 改訂履歴
Changes from C Revision (April 2017) to D Revision
-
Enhanced pin descriptions for pins 3, 10 and 16 in Pin Functions Go
-
Deleted "Dimming ratio is calculated as ratio between the input PWM period and minimum on/off time (0.5 µs). " from Brightness ControlGo
Changes from B Revision (October 2016) to C Revision
-
Deleted "IOUT = 100 mA" from tON/OFF row of Table 7.9Go
-
Changed "0.5" from MAX to TYP column in tON/OFF row of Table 7.9 Go
-
Added table note 1 for Tables 7.9 and 7.10Go
-
Deleted "Initial DC-DC voltage is about 88% of VMAX BOOST." from Integrated DC-DC Converter; change wording in last sentence before equation 1.Go
-
Changed eq. 1; added "K" eq definitions for eq. 1 and paragraph after Fig. 9 Go
-
Added new paragraph before Internal LDOGo
Changes from A Revision (January 2016) to B Revision
-
Deleted 「特長」の一部項目の表現Go
-
Changed 「出力電流」を「LEDストリング電流」へ、「200Hzにおいて10,000:1の高い調光比」を「100Hzにおいて10,000:1の高い調光比」へGo
-
Added 新しい「アプリケーション」Go
-
Changed 「概要」の一部の表現を明確化のためGo
-
Changed 「高いスイッチング周波数」を「周波数を広い範囲に変更可能」にGo
-
Added 「デバイスの比較」表Go
-
Added 2 new LED Current graphsGo
Changes from * Revision (December 2015) to A Revision