JAJSDN5E December 2016 – December 2023 LMK62A2-100M , LMK62A2-150M , LMK62A2-156M , LMK62A2-200M , LMK62A2-266M , LMK62E0-156M , LMK62E2-100M , LMK62E2-156M , LMK62I0-100M , LMK62I0-156M
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IDD | Device current consumption | LVPECL(2) | 95 | 110 | mA | |
LVDS | 85 | 100 | ||||
HCSL(3) | 90 | 105 | ||||
IDD-PD | Device current consumption when output is disabled | OE = GND | 70 | mA |