JAJSDN8C March 2017 – April 2019 LMX2594
PRODUCTION DATA.
fOSC = 100 MHz | Jitter = 55.8 fs (100 Hz - 100 MHz) | |
fPD = 200 MHz |
fOSC = 100 MHz | Jitter = 46.8 fs (100 Hz - 100 MHz) | |
fPD = 200 MHz |
fOSC = 100 MHz | Jitter = 46.87 fs (100 Hz - 100 MHz) | |
fPD = 200 MHz |
The glitches in the plot are due to the inability of the measurement equipment to track the VCO while calibrating. |
CalTime = 25.2 µs = 1.3 µs (Core) + 9.1 µs (Fcal) +14.8 µs (Ampcal) | ||
fOSC = 200 MHz, fPD = 100 MHz, fVCO = 7.5 GHz - 14 GHz, CHDIV = 2 |
Single-ended output with resistor pullup and OUTx_PWR = 50. Note that Near 13.3 to 14.3 GHz, output power can be impacted at hot temperature. See the Application Information section for more information. |
This noise adds to the scaled VCO Noise when the channel divider is used. |
fOSC = 100 MHz | Jitter = 52.6 fs (100 Hz - 100 MHz) | |
fPD = 200 MHz |
fOSC = 100 MHz | Jitter = 46.9 fs (100 Hz - 100 MHz) | |
fPD = 200 MHz |
fOSC = 100 MHz | Jitter = 44.1 fs (100 Hz - 100 MHz) | |
fPD = 200 MHz |
CalTime = 33.6 µs = 5.8 µs (Core) + 14 µs (Fcal) + 13.8 µs (Ampcal) | ||
fOSC = 200 MHz, fPD = 100 MHz, fVCO = 7.5 - 14 GHz, CHDIV = 2 |
fVCO = 8 GHz, Narrow Loop Bandwidth (<100 Hz) |
Single-Ended Output | OUTx_PWR = 50 |